19" AC/DC switch-mode PSUs, maxpower 50 W, single

Image for 19
+ / - Hover over image to Zoom
  • Wide input voltage range 90 ... 253 VAC and 130 ... 340 VDC
  • Single output voltage
  • Signalling: Output voltage OK
  • Including mounted front plate
  • Efficiency up to 80%
  • Standby (no load) Power <1.5 W
  • Redundancy: With hot-swap function; With active OR decoupling; 24 V, 48 V version with decoupling diode - Hot swap; No base load required; Automatic load distribution depending on PSU temperature; No current share line required between power supplies; Quasi-resonant topology reduces EMC emissions

    Application:

    19" compatible

    Specification:

    Universal 19"

    Output voltages:

    1

Select product specifications before modifying or adding to project list or requesting a quote.

Current 1
Voltage 1
 
Catalog Number Voltage1 V Current1 A Power W Height U Width HP
Catalog Number Voltage1 V Current1 A Power W Height U Width HP
5.0 10.0 50.0 3 6
12.0 4.2 50.0 3 6
15.0 3.4 50.0 3 6
24.0 2.1 50.0 3 6
48.0 1.1 53.0 3 6