19" AC/DC switch-mode PSUs, maxpower 130 W, triple

Image for 19
+ / - Hover over image to Zoom
  • 3 output voltages
  • Wide input voltage range 90 ‐ 254 VAC and 100 ‐ 360 VDC with active Power Factor Correction (PFC)
  • Signalling: Output voltage OK

    Note:

    Please order front panel separately

    Application:

    19" compatible

    Specification:

    Universal 19"

    Output voltages:

    3

Select product specifications before modifying or adding to project list or requesting a quote.

Voltage 2
Current
Voltage
 
Catalog Number Depth mm Voltage1 V Current1 A Current2 A Current3 A Power W Voltage2 V Voltage3 V Height U Width HP
Catalog Number Depth mm Voltage1 V Current1 A Current2 A Current3 A Power W Voltage2 V Voltage3 V Height U Width HP
171.93 5.0 16.0 2.8 1.4 132.0 12.0 -12.0 3 12
171.93 5.0 16.0 2.2 1.1 132.0 15.0 -15.0 3 12