19" AC/DC switch-mode PSUs, maxpower 100 W, triple

Image for 19
+ / - Hover over image to Zoom
  • High power density
  • Wide input voltage range 90 ... 254 V AC and 100 ... 360 VDC with active power-factor correction (PFC)
  • 3 output voltages
  • Signalling: Output voltage OK

    Note:

    Please order front panel separately

    Application:

    19" compatible

    Specification:

    Universal 19"

    Output voltages:

    3

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Depth mm Voltage1 V Current1 A Current2 A Current3 A Power W Voltage2 V Voltage3 V Height U Width A (HP)
Catalog Number Depth mm Voltage1 V Current1 A Current2 A Current3 A Power W Voltage2 V Voltage3 V Height U Width A (HP)
171.93 5.0 8.0 2.5 2.5 100.0 12.0 -12.0 3 8
171.93 5.0 8.0 2.0 2.0 100.0 15.0 -15.0 3 8