19" AC/DC switch-mode PSUs, maxpower 100 W, single

Image for 19
+ / - Hover over image to Zoom
  • Active Current Share Bus (CSB)
  • Wide input voltage range 90 ... 254 VAC and 100 ... 360 VDC with active power factor correction (PFC)
  • Signalling: Output voltage OK
  • Integrated decoupling diode for redundancy operation
  • Single output voltage
  • High power density

    Note:

    Please order front panel separately

    Application:

    19" compatible

    Specification:

    Universal 19"

    Output voltages:

    1

Select product specifications before modifying or adding to project list or requesting a quote.

Current
Voltage
 
Catalog Number Voltage1 V Current1 A Power W Height U Width HP
Catalog Number Voltage1 V Current1 A Power W Height U Width HP
5.0 16.0 80.0 3 6
12.0 8.3 100.0 3 6
15.0 6.6 99.0 3 6
24.0 4.2 101.0 3 6