19" AC/DC switch-mode PSUs, maxpower 100 W, dual

Image for 19
+ / - Hover over image to Zoom
  • Wide input voltage range 90 ... 254 VAC and 100 ... 360 VDC with active power-factor correction (PFC)
  • High power density
  • Efficiency up to 80%
  • 2 output voltages

    Note:

    Please order front panel separately

    Application:

    19" compatible

    Specification:

    Universal 19"

    Output voltages:

    2

Select product specifications before modifying or adding to project list or requesting a quote.

Voltage 1
Voltage 2
Current
Voltage
 
Catalog Number Depth mm Voltage1 V Current1 A Current2 A Power W Voltage2 V Height U Width HP
Catalog Number Depth mm Voltage1 V Current1 A Current2 A Power W Voltage2 V Height U Width HP
171.93 5.0 9.0 4.0 93.0 12.0 3 8
171.93 5.0 9.0 2.0 93.0 24.0 3 8
171.93 12.0 4.2 4.2 101.0 -12.0 3 8
171.93 15.0 3.4 3.4 102.0 -15.0 3 8