19" AC/DC switch-mode PSUs, maxpower 100 W, adjustable, single

Image for 19
+ / - Hover over image to Zoom
  • Wide adjustment range of output voltage
  • Wide input voltage range 90 ... 264 VAC and 100 ... 360 VDC with active Power Factor Correction (PFC)
  • Single output voltage
  • Integrated decoupling diode for redundandy operatioin
  • Active Current Share Bus (CSB)
  • Signalling: Output voltage OK

    Application:

    19" compatible

    Specification:

    Universal 19"

    Output voltages:

    1

Select product specifications before modifying or adding to project list or requesting a quote.

Current
Voltage
 
Catalog Number Depth mm Voltage1 V Current1 A Power W Description Height U Width HP
Catalog Number Depth mm Voltage1 V Current1 A Power W Description Height U Width HP
171.93 12.0 5.9 100.0 MAX LR 3 6
171.93 24.0 3.4 102.0 MAX UR 3 6