19" DC/DC converters, coolpower 100 W, dual

Image for 19
+ / - Hover over image to Zoom
Other Views
Catalog Number:  13103-007
Back To Product
  • Wide input voltage range from 20 to 72 VDC
  • 2 output voltages (or single output voltage 24 – 30 V via internal redundancy diode V1D)
  • Galvanic separation between primary and secondary circuit
  • High power density

    Note:

  • for Input voltage 100-360 VDC see AC/DC Switched mode power supply
  • Please order front panel separately
  • Application:

    19" compatible

    Specification:

    Universal 19"

    Type:

    Switched-mode PSU

    Output voltages:

    2

    Power type:

    DC/DC

    Output power:

    < 100 W

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 171.93
Voltage1 V 12.0
Current1 A 4.5
Current2 A 4.5
Power W 108.0
Voltage2 V -12.0
Height U 3
Width HP 6
Connector pin-out Connection
------------------- -------------------
Pin 4 Output + V1D
Pin 6 Output + V1D
Pin 8 Output + V1D
Pin 10 Output - V1D
Pin 12 Output - V1D
Pin 14 Output - V1D
Pin 16 Output + V1
Pin 18 Output 0V V1, V2
Pin 20 Output 0V V1, V2
Pin 22 Output - V2
Pin 24 -
Pin 26 -
Pin 28 Input + Vi
Pin 30 Input 0V
Pin 32 PE

Delivery Comprises:

Item Quantity Description
1 1 19" compatible power supply, height 3 U, width A: 6 HP, depth 171.93 mm (160 mm board depth), connector H 15 M, coding strip (fitted)

Accessories

Item
Thmbnail Image Stainless steel EMC gasket, 3 U, 97 mm, stainless steel, two pieces necessary per front panel, PU 10 pcs 21101-705 Add Item to Project List add item to project list
Thmbnail Image Front panel, 6 HP, Al, front anodised, rear iridescent green chromated, with vertical grooves for EMC gaskets, incl. assembly kit, 1 piece 21006-956 Add Item to Project List add item to project list
Thmbnail Image Coding, PU (1 keying/coding strip, 2 pieces keying/coding pins) 60800-123 Add Item to Project List add item to project list
Thmbnail Image Connector H 15 F, FASTON connection, 1 piece 69001-733 Add Item to Project List add item to project list