19" AC/DC switch-mode PSUs for MicroTCA, double full‐size, with power management (PM EMMC)

Image for 19
+ / - Hover over image to Zoom

Description:

The MTCA PSU 600 is an exceptionally efficient power module (PM) for MicroTCA®
applications.
This 600W power supply is the most efficient available in double-width full-size format.
This PM's integrated management controller makes it ideally suited for use in complex
communications systems running the latest generations of processors and
an increased number of AMC modules.
The MTCA PSU 600 provides the power required for 12 AMCs, 2 Cooling Units (CUs) and
2 MicroTCA® Carrier Hubs (MCHs).
Catalog Number:  11098-547
Back To Product
  • Mains input at front with wide input voltage range for AC voltages with IEC locking system
  • Construction compatible with AdvancedMC double full-size
  • Supports N+1 and 2+2 redundancy, load sharing and hot swap
  • Power management for 16 current channel (12 AMC, 2 CU and 2 MCHs)
  • High efficiency
  • Visual performance display

    Note:

    Output data for TA = ‐25 ... 55 °C with forced cooling of 20 cfmConnector to PICMG MTCA.0, MicroTCA power connector

    Application:

    19" compatible

    Specification:

    MicroTCA

    Type:

    Switched-mode PSU

    Output voltages:

    2

    Power type:

    AC/DC

    Output power:

    > 300 W

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Depth mm 186.65
Height mm 148.3
Voltage1 V 12.0
Current1 A 6.8
Current2 A 0.18
Power W 600.0
Voltage2 V 3.3
Width HP 6