Telemonitored (per phase) socket strips

Image for Telemonitored (per phase) socket strips from Schroff - North America
+ / - Hover over image to Zoom
  • Ethernet interface and web interface
  • Local display of current and voltage per phase and sum value
  • Outputs in accordance with IEC 60320 with C13 sockets (230 VAC, 10 A) and C19 sockets (230 VAC, 16 A)
  • Mains supply 230 VAC/400 VAC, 16 A or 32 A plug, cable length 3 m
  • Measurement of current, voltage and power (apparent and true power) per phase and sum value
  • With magnetic circuit breakers in accordance with UL 489 (for 32 A version)
  • To record temperature, humidity etc, environmental sensors may be connected

    Type:

    Power distribution unit

    Output Sockets:

    IEC C13/C19

    Control function:

    telemonitored

    Input Cable:

    IEC 60309 connector

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Type
 
Catalog Number Depth mm Height mm Length mm Input Number of outputs
Catalog Number Depth mm Height mm Length mm Input Number of outputs
52.0 55.0 1780.0 400 VAC, 32 A, 3-phase, IEC 60309 24x IEC C13, 12x IEC C19
133.0 44.0 440.0 230 VAC, 16 A, 1-phase, IEC 60320 C20 8x IEC C13
43.0 52.0 1298.0 230 VAC, 16 A, 1-phase, IEC 60320 C20 24x IEC C13
53.0 52.0 1539.0 230 VAC, 32 A, 1-phase, IEC 60309 20x IEC C13, 4x IEC C19