IEC socket strip with Wieland® input

Image for IEC socket strip with Wieland® input from Schroff - North America
+ / - Hover over image to Zoom
  • Input via Wieland® GST 18 plug
  • Installation height 1 U
  • Socket inserts in white, black or red
  • In accordance with IEC 60320
  • Horizontal or vertical mounting
  • Output via IEC 60320 C-13 sockets
  • Socket strips can be rotated through all four directions (in 90° increments) during fitting
  • Versions with or without overcurrent protection

    Type:

    Socket strip

    Phases:

    1

    Output Sockets:

    IEC C13

    Input Cable:

    Wieland® GST18 plug

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Number of Sockets
 
Catalog Number Depth mm Length mm Description Number of Sockets Height U
Catalog Number Depth mm Length mm Description Number of Sockets Height U
44.0 438.5 socket color white 12 1
44.0 438.5 socket color black 12 1
44.0 438.5 socket color red 12 1
44.0 438.5 socket color white 6 1
44.0 438.5 socket color black 6 1
44.0 438.5 socket color red 6 1