IEC socket strip, C19 (8/12 sockets)

Image for IEC socket strip, C19 (8/12 sockets) from Schroff - North America
+ / - Hover over image to Zoom
  • Socket strips with C19 IEC sockets
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
  • Vertical mounting (19" version horizontal or vertical)
  • Connecting cable 2 m, with connector in accordance with IEC 60309
  • Mounting height 1 U

    Type:

    Socket strip

    Phases:

    1

    Output Sockets:

    IEC C19

    Input Cable:

    IEC 60309 connector

Select product specifications before modifying or adding to project list or requesting a quote.

Number of Sockets
Type
 
Catalog Number Depth mm Height mm Length mm Input Number of Sockets Height U
Catalog Number Depth mm Height mm Length mm Input Number of Sockets Height U
44.0 44.0 438.5 230 VAC, 16 A 8 x IEC C19 1
44.0 44.0 947.5 230 VAC, 16 A 12 x IEC C19 1
44.0 44.0 947.5 230 VAC, 32 A 12 x IEC C19 1