Plug in unit, 6 U, front anodized, rear etched, shielded (textile), front or rear IO assembly, IEL handle

Image for Plug in unit, 6 U, front anodized, rear etched, shielded (textile), front assembly, IEL handle from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • Front panel, shielded
  • Designed for fitting of microswitches
  • Suitable for insertion and extraction forces up to 700 N (per pair)
  • To IEEE 1101.10 and IEC 60297-3-102
  • Codable to IEC 60297-3-103/ IEEE 1101.10

    Plug in unit, 6 U, front anodized, rear etched, shielded (textile), front or rear IO assembly, IEL handle

    Specification:

  • IEC 60297-3-103
  • IEC 60297-3-102
  • IEEE 1101.10
  • IEEE 1101.1/11
  • Material and Surface Finish:

    Al, Front Anodized, Rear Etched

    Product family:

    Plug-in units

    Handle:

    IEL

    Assembly:

  • Screw on - Front Side
  • Screw on - Rear IO
  • EMC Shielding:

    Shielded (Textile Gasket)

    Standard:

    CompactPCI, CompactPCI Serial, VME64x, VXS, VPX

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number For case height [U] Thickness mm Height U Width HP
Catalog Number For case height [U] Thickness mm Height U Width HP
261.8 2.5 6 4
261.8 2.5 6 6
261.8 2.5 6 8
261.8 2.5 6 10
261.8 2.5 6 12