Plug in unit, front anodized, rear etched, shielded (textile), front assembly, static trapezoid handle

Image for Plug in unit, front anodized, rear etched, shielded (textile), front assembly, static trapezoid handle from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • Front panel, U-profile, shielded
  • Handle without extraction function

    Specification:

    IEC 60297-3-101

    Material and Surface Finish:

    Al, Front Anodized, Rear Etched

    Handle:

    Trapezoid, Static

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shielded (Textile Gasket)

    Standard:

    VME

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Catalog Number For case height [U] Thickness mm Height U Width HP
Catalog Number For case height [U] Thickness mm Height U Width HP
128.4 2.5 3 3
128.4 2.5 3 4
128.4 2.5 3 5
128.4 2.5 3 6
128.4 2.5 3 7
128.4 2.5 3 8
128.4 2.5 3 10
128.4 2.5 3 12
261.8 2.5 6 3
261.8 2.5 6 4
261.8 2.5 6 5
261.8 2.5 6 6
261.8 2.5 6 7
261.8 2.5 6 8
261.8 2.5 6 10
261.8 2.5 6 12