Side panel (Varistar), screw-fixed for IP 55

Image for Side panel (Varistar), screw-fixed for IP 55 from Schroff - North America
+ / - Hover over image to Zoom
  • Includes earthing
  • St, 1 mm

    Product family:

    Varistar

    Accessory category:

    Side panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
Color
 
Catalog Number Height U Height mm Depth mm Color Description
Catalog Number Height U Height mm Depth mm Color Description
24 1200.0 600.0 RAL 7021 screw fixed for IP 55
24 1200.0 600.0 RAL 7035 screw fixed for IP 55
24 1200.0 800.0 RAL 7021 screw fixed for IP 55
24 1200.0 800.0 RAL 7035 screw fixed for IP 55
24 1200.0 900.0 RAL 7021 screw fixed for IP 55
24 1200.0 900.0 RAL 7035 screw fixed for IP 55
24 1200.0 1000.0 RAL 7021 screw fixed for IP 55
24 1200.0 1000.0 RAL 7035 screw fixed for IP 55
24 1200.0 1100.0 RAL 7021 screw fixed for IP 55
24 1200.0 1100.0 RAL 7035 screw fixed for IP 55
24 1200.0 1200.0 RAL 7021 screw fixed for IP 55
24 1200.0 1200.0 RAL 7035 screw fixed for IP 55
29 1400.0 600.0 RAL 7021 screw fixed for IP 55
29 1400.0 600.0 RAL 7035 screw fixed for IP 55
29 1400.0 800.0 RAL 7021 screw fixed for IP 55
29 1400.0 800.0 RAL 7035 screw fixed for IP 55
29 1400.0 900.0 RAL 7021 screw fixed for IP 55
29 1400.0 900.0 RAL 7035 screw fixed for IP 55
29 1400.0 1000.0 RAL 7021 screw fixed for IP 55
29 1400.0 1000.0 RAL 7035 screw fixed for IP 55
33 1600.0 600.0 RAL 7021 screw fixed for IP 55
33 1600.0 600.0 RAL 7035 screw fixed for IP 55
33 1600.0 800.0 RAL 7021 screw fixed for IP 55
33 1600.0 800.0 RAL 7035 screw fixed for IP 55
33 1600.0 900.0 RAL 7021 screw fixed for IP 55
33 1600.0 900.0 RAL 7035 screw fixed for IP 55
33 1600.0 1000.0 RAL 7021 screw fixed for IP 55
33 1600.0 1000.0 RAL 7035 screw fixed for IP 55
38 1800.0 600.0 RAL 7021 screw fixed for IP 55
38 1800.0 600.0 RAL 7035 screw fixed for IP 55
38 1800.0 800.0 RAL 7021 screw fixed for IP 55
38 1800.0 800.0 RAL 7035 screw fixed for IP 55
38 1800.0 900.0 RAL 7021 screw fixed for IP 55
38 1800.0 900.0 RAL 7035 screw fixed for IP 55
38 1800.0 1000.0 RAL 7021 screw fixed for IP 55
38 1800.0 1000.0 RAL 7035 screw fixed for IP 55
42 2000.0 300.0 RAL 7021 screw fixed for IP 55
42 2000.0 300.0 RAL 7035 screw fixed for IP 55
42 2000.0 600.0 RAL 7021 screw fixed for IP 55
42 2000.0 600.0 RAL 7035 screw fixed for IP 55
42 2000.0 800.0 RAL 7021 screw fixed for IP 55
42 2000.0 800.0 RAL 7035 screw fixed for IP 55
42 2000.0 900.0 RAL 7021 screw fixed for IP 55
42 2000.0 900.0 RAL 7035 screw fixed for IP 55
42 2000.0 1000.0 RAL 7021 screw fixed for IP 55
42 2000.0 1000.0 RAL 7035 screw fixed for IP 55
42 2000.0 1000.0 RAL 9003 screw fixed for IP 55
42 2000.0 1100.0 RAL 7021 screw fixed for IP 55
42 2000.0 1100.0 RAL 7035 screw fixed for IP 55
42 2000.0 1200.0 RAL 7021 screw fixed for IP 55
42 2000.0 1200.0 RAL 7035 screw fixed for IP 55
42 2000.0 1200.0 RAL 9003 screw fixed for IP 55
47 2200.0 300.0 RAL 7021 screw fixed for IP 55
47 2200.0 300.0 RAL 7035 screw fixed for IP 55
47 2200.0 600.0 RAL 7021 screw fixed for IP 55
47 2200.0 600.0 RAL 7035 screw fixed for IP 55
47 2200.0 800.0 RAL 7021 screw fixed for IP 55
47 2200.0 800.0 RAL 7035 screw fixed for IP 55
47 2200.0 900.0 RAL 7021 screw fixed for IP 55
47 2200.0 900.0 RAL 7035 screw fixed for IP 55
47 2200.0 1000.0 RAL 7021 screw fixed for IP 55
47 2200.0 1000.0 RAL 7035 screw fixed for IP 55
47 2200.0 1000.0 RAL 9003 screw fixed for IP 55
47 2200.0 1100.0 RAL 7021 screw fixed for IP 55
47 2200.0 1100.0 RAL 7035 screw fixed for IP 55
47 2200.0 1200.0 RAL 7021 screw fixed for IP 55
47 2200.0 1200.0 RAL 7035 screw fixed for IP 55
47 2200.0 1200.0 RAL 9003 screw fixed for IP 55
52 2450.0 1000.0 RAL 7021 screw fixed for IP 55
52 2450.0 1000.0 RAL 7035 screw fixed for IP 55
52 2450.0 1000.0 RAL 9003 screw fixed for IP 55
52 2450.0 1100.0 RAL 7021 screw fixed for IP 55
52 2450.0 1100.0 RAL 7035 screw fixed for IP 55
52 2450.0 1100.0 RAL 9003 screw fixed for IP 55
52 2450.0 1200.0 RAL 7021 screw fixed for IP 55
52 2450.0 1200.0 RAL 7035 screw fixed for IP 55
52 2450.0 1200.0 RAL 9003 screw fixed for IP 55