Interscale for Mini-ITX, with 10/20 mm fins, conduction cooled

Image for Interscale for Mini-ITX, with 10/20 mm fins, conduction cooled from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • Board mounting studs installed
  • Color RAL 7016
  • Modular case consisting of 3 easy to assemble parts; body, top cover and front panel
  • Rigid construction requires only four screws
  • Cutout for Mini ITX I/O panel, power connector (Phoenix Contact, 0710028) and power switch (Schurter, MCS 18 Front)
  • Integrated EMC protection
  • Other dimensions, cutout shapes or locations, and screen printing available

    Product family:

    Interscale C

    Application:

    Desktop

    Type:

    Case

    Cooling:

    Conduction cooled

    IP Protection:

    IP 30

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Depth mm Height mm Width mm Qty Description
Catalog Number Depth mm Height mm Width mm Qty Description
189.0 94.0 184.0 1 piece With 10 mm fins
189.0 94.0 184.0 1 piece With 20 mm fins