Cheesehead screw, with slot

Image for Cheesehead screw, with slot from Schroff - North America
+ / - Hover over image to Zoom

Select product specifications before modifying or adding to project list or requesting a quote.

 
Catalog Number Qty Item Description Length mm Material Dimension [mm] Required number at 3 U Required number at 6 U
Catalog Number Qty Item Description Length mm Material Dimension [mm] Required number at 3 U Required number at 6 U
PU 100 pieces 2 Cheesehead screw - - - - -
PU 100 pieces - - - - - - -
100 pieces - - - - - - -
100 pieces 2 Slotted cheesehead screw, M2.5 × 6, DIN 84 6.0 Nickel-plated steel M2,5 × 6 2 2