Screws for rugged units, horizontal rail - side panel - cover plate - rear angle

Image for Screws for rugged units, horizontal rail - side panel - cover pl from Schroff - North America
+ / - Hover over image to Zoom
  • Screws for the following fixings: Rugged side panel - horizontal rail, Rugged side panel - cover plate, Rugged side panel - rear angle

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
Material
Type
 
Catalog Number Length mm Material Dimension [mm] Material Finish Description Color Item Application
Catalog Number Length mm Material Dimension [mm] Material Finish Description Color Item Application
18.0 Stainless steel M4 x 18 Stainless steel stainless steel Countersunk screw Torx, M4 × 18 with thread locking compound, stainless steel - - -
14.0 Stainless steel M4 х 14 Stainless steel stainless steel Countersunk screw Torx, M4 × 14 with thread locking compound, stainless steel stainless steel - -
14.0 Stainless steel M4 х 14 Stainless steel stainless steel Panhead screw, Torx, M4 × 14 with thread locking compound, stainless steel stainless steel - -
10.0 St, zinc-plated M4 х 10 Stainless steel stainless steel Panhead screw, Torx, M4 × 10 with thread locking compound, stainless steel - - -
8.0 St, zinc-plated M4 х 8 Stainless steel stainless steel Panhead screw, Torx, M4 × 8, self-tapping, with thread locking compound, stainless steel - - -
7.0 St, zinc-plated M4 х 7 Stainless steel stainless steel Countersunk screw, Torx, M4 × 5? with thread locking compound, stainless steel - - -
10.0 St, zinc-plated M4 х 10 Stainless steel stainless steel Countersunk screw Torx, M4 × 10 - - -
- St, zinc‐plated M4 Zinc-plated steel zinc-plated Square nut, M4, zinc-plated - Item For assembly of variable parts on side panels, cover plates, rear angles, contact strips, chassis plates