Panhead screw

Image for DOUBLE usage: Panhead screw from Schroff - North America
+ / - Hover over image to Zoom
  • Panhead screw

    Accessories:

    Panhead screw

Select product specifications before modifying or adding to project list or requesting a quote.

Dimensions
Material
 
Catalog Number Length mm Material Dimension [mm] Qty Application Material Description Item Application Application Width HP Required number at 3 U Required number at 6 U Height U Finish Color Description
Catalog Number Length mm Material Dimension [mm] Qty Application Material Description Item Application Application Width HP Required number at 3 U Required number at 6 U Height U Finish Color Description
12.0 St, nickel‐plated M2.5 х 12 PU 100 pieces For backplane assembly - - - - - - - - - - - -
12.0 St, zinc‐plated M5 х 12 PU 100 pieces - steel Pan head screw pozidrive - - - - - - - - - -
6.0 St, nickel‐plated M2.5 х 6 PU 100 pieces - nickel-plated - 6 not for 0.1" offset not for 0.1" offset 6 2 2 - - - -
10.0 St, nickel‐plated M2.5 х 10 PU 100 pieces - St, nickel‐plated - - for IEL/IET handle with 0.1" offset for IEL/IET handle with 0.1" offset - 2 2 - - - -
12.0 St, nickel‐plated M2.5 х 12 PU 100 pieces - St - - - - - - - 6 - - -
16.0 St, nickel‐plated M2.5 х 16 PU 100 pieces - St - - - - - - - 6 - - -
5.0 St, nickel‐plated M2.5 х 5 PU 100 pieces - nickel-plated Pan head screw pozidrive, M 2.5 x 5 - - - - - - - - - -
6.0 St, zinc‐plated M4 × 6 - For screw fixing on cover or chassis plate, with GND/earthing function St, zinc-plated Torx pan head screw, M4 - - - - - - - zinc-plated - -
14.0 St, zinc‐plated M4 х 14 PU 100 pieces For horizontal rail on side panel, with earthing function - Torx panhead screw, M4 - - - - - - - zinc-plated zinc-plated For assembly of the horizontal rail on the side panels of the case, torx‐panhead screw, M4 x 14, St, zinc-plated
14.0 St, zinc‐plated M4 × 14 - For horizontal rail on side panel, with earthing function St, zinc-plated Torx pan head screw, 4 - - - - - - - zinc-plated zinc-plated -
6.0 St, zinc‐plated M4 х 6 PU 100 pieces For screwing on support bracket, rear hood, rear angle to side panel, extension bracket and adapter bracket Zinc-plated steel Torx pan head screw, M4 - - - - - - - zinc-plated - -
10.0 St, nickel‐plated M2.5 х 10 PU 100 pieces For perforated rail St Torx pan head screw, M2.5 Item 2 to fix perforated rails to horizontal rail, M2.5 × 10, PU 100 pieces - - - - - nickel-plated nickel-plated M2.5 × 10, St, nickel-plated
6.0 St, zinc‐plated M4 х 6 PU 100 pieces To screw on cover plate or chassis plate, with earthing function Zinc-plated steel Torx pan head screw, M4 Item 2 - - - - - - zinc-plated - -
10.0 St, zinc‐plated M4 х 10 PU 100 pieces For horizontal rail to side panel if guide rail bolted onto pin position 1 - Torx pan head screw, 4 - - - - - - - zinc-plated zinc-plated -
6.0 St, zinc-plated M2.5 х 6 PU 100 pieces - zinc-plated - 6a not for 0.1" offset self‐securing thread, not for 0.1" offset - - - - - - -
12.0 St, nickel‐plated M2.5 х 12 PU 100 pieces For backplane assembly - Torx pan head screw, 2.5 - - - - - - - nickel-plated nickel-plated -
14.0 St, nickel‐plated M2.5 х 14 PU 100 pieces For backplane assembly - Torx pan head screw, 2.5 - - - - - - - nickel-plated nickel-plated -
16.0 St, nickel‐plated M2.5 х 16 PU 100 pieces For backplane assembly - Torx pan head screw, 2.5 - - - - - - - nickel-plated nickel-plated -
8.0 St, nickel‐plated M2.5 х 8 PU 100 pieces - St, nickel‐plated - - - if using item 13 - - - - - nickel-plated -