Panhead screw

Image for DOUBLE usage: Panhead screw from Schroff - North America
+ / - Hover over image to Zoom
  • Panhead screw

    Accessories:

    Panhead screw

Select product specifications before modifying or adding to project list or requesting a quote.

Dimensions
Material
 
Catalog Number Length mm Material Dimension [mm] Application Material Item Application Width HP Required number at 3 U Required number at 6 U Height U Finish Color
Catalog Number Length mm Material Dimension [mm] Application Material Item Application Width HP Required number at 3 U Required number at 6 U Height U Finish Color
12.0 St, nickel‐plated M2.5 х 12 For backplane assembly - - - - - - - - -
12.0 St, zinc‐plated M5 х 12 - steel - - - - - - - -
6.0 St, nickel‐plated M2.5 х 6 - nickel-plated 6 not for 0.1" offset 6 2 2 - - -
10.0 St, nickel‐plated M2.5 х 10 - St, nickel‐plated - for IEL/IET handle with 0.1" offset - 2 2 - - -
12.0 St, nickel‐plated M2.5 х 12 - St - - - - - 6 - -
16.0 St, nickel‐plated M2.5 х 16 - St - - - - - 6 - -
5.0 St, nickel‐plated M2.5 х 5 - nickel-plated - - - - - - - -
6.0 St, zinc‐plated M4 × 6 For screw fixing on cover or chassis plate, with GND/earthing function St, zinc-plated - - - - - - zinc-plated -
14.0 St, zinc‐plated M4 х 14 For horizontal rail on side panel, with earthing function - - - - - - - zinc-plated zinc-plated
14.0 St, zinc‐plated M4 × 14 For horizontal rail on side panel, with earthing function St, zinc-plated - - - - - - zinc-plated zinc-plated
6.0 St, zinc‐plated M4 х 6 For screwing on support bracket, rear hood, rear angle to side panel, extension bracket and adapter bracket Zinc-plated steel - - - - - - zinc-plated -
10.0 St, nickel‐plated M2.5 х 10 For perforated rail St Item 2 to fix perforated rails to horizontal rail, M2.5 × 10, PU 100 pieces - - - - nickel-plated nickel-plated
6.0 St, zinc‐plated M4 х 6 To screw on cover plate or chassis plate, with earthing function Zinc-plated steel Item 2 - - - - - zinc-plated -
10.0 St, zinc‐plated M4 х 10 For horizontal rail to side panel if guide rail bolted onto pin position 1 - - - - - - - zinc-plated zinc-plated
6.0 St, zinc-plated M2.5 х 6 - zinc-plated 6a not for 0.1" offset - - - - - -
12.0 St, nickel‐plated M2.5 х 12 For backplane assembly - - - - - - - nickel-plated nickel-plated
14.0 St, nickel‐plated M2.5 х 14 For backplane assembly - - - - - - - nickel-plated nickel-plated
16.0 St, nickel‐plated M2.5 х 16 For backplane assembly - - - - - - - nickel-plated nickel-plated
8.0 St, nickel‐plated M2.5 х 8 - St, nickel‐plated - - - - - - - nickel-plated