Single LED, short type, Ø 3.2 mm, mounting plane 1

Image for Single LED, short type, Ø 3.2 mm, mounting plane 1 from Schroff - North America
+ / - Hover over image to Zoom
  • Short type for mounting plane 1

    Note:

  • Required front panel drill hole: Ø 4 mm
  • Dimensions of connecting pins: 0.5 × 0.5 mm
  • Type:

    LED

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Current
 
Catalog Number Color Configuration
Catalog Number Color Configuration
red Mounting plane 1
yellow Mounting plane 1
green Mounting plane 1
red Mounting plane 1
yellow Mounting plane 1
green Mounting plane 1