Double test socket, Ø 2 mm, long type and short type

Image for Double test socket, Ø 2 mm, long type and short type from Schroff - North America
+ / - Hover over image to Zoom

    Note:

  • Dimensions of connecting pins: 0.3 × 0.6 mm
  • Required front panel drill hole: Ø 4 mm
  • Type:

    Test Sockets

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Configuration
Catalog Number Configuration
Long type for mounting plane 1
Short type for mounting plane 1
Long type for mounting plane 2