Double make-break socket, Ø 2 mm

Image for Double make-break socket, Ø 2 mm from Schroff - North America
+ / - Hover over image to Zoom
  • Long type for mounting plane 1
  • Can also be used as a test socket
  • Gold-plated contact

    Note:

  • Dimensions of connecting pins: 0.3 × 0.6 mm
  • Required front panel drill hole: Ø 4 mm
  • Type:

    Test Sockets

Select product specifications before modifying or adding to project list or requesting a quote.

 
Catalog Number Configuration
Catalog Number Configuration
Mounting plane 1