Double LED test socket, Ø 2 mm, long type 1,2 and short type 1

Image for Double LED test socket, Ø 2 mm, long type 1,2 and short type 1 from Schroff - North America
+ / - Hover over image to Zoom

    Note:

  • Dimensions of connecting pins: 0.3 × 0.6 mm
  • Required front panel drill hole: Ø 4 mm
  • Type:

    Test Sockets

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Configuration
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Configuration
1 piece (SPQ 10) 10 Mounting plane 1
1 piece (SPQ 10) 10 Mounting plane 1
1 piece (SPQ 10) 10 Mounting plane 2