Double LED, short type, Ø 3.2 mm, mounting plane 1

Image for Double LED, short type, Ø 3.2 mm, mounting plane 1 from Schroff - North America
+ / - Hover over image to Zoom
  • Short type for mounting plane 1

    Note:

  • Required front panel drill hole: Ø 4 mm
  • Dimensions of connecting pins: 0.5 × 0.5 mm
  • Type:

    LED

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Current
 
Catalog Number Color Configuration
Catalog Number Color Configuration
red/red (Y/Z) Mounting plane 1
yellow/yellow (Y/Z) Mounting plane 1
green/green (Y/Z) Mounting plane 1
red/green (Y/Z) Mounting plane 1
red/yellow (Y/Z) Mounting plane 1
yellow/green (Y/Z) Mounting plane 1
red/red (Y/Z) Mounting plane 1
yellow/yellow (Y/Z) Mounting plane 1
green/green (Y/Z) Mounting plane 1
red/green (Y/Z) Mounting plane 1
red/yellow (Y/Z) Mounting plane 1
yellow/green (Y/Z) Mounting plane 1