Double LED, long type, Ø 3.2 mm, mounting planes 1

Image for Double LED, long type, Ø 3.2 mm, mounting planes 1 from Schroff - North America
+ / - Hover over image to Zoom

    Note:

  • Required front panel bore Ø 4 mm
  • Connection pin dimensions: 0,63 × 0,63 mm
  • Delivery is in standard pack multiples. Pricing is per individual item
  • Type:

    LED

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Configuration
Current
 
Catalog Number Color Configuration
Catalog Number Color Configuration
red/red (Y/Z) Mounting plane 1
green/green (Y/Z) Mounting plane 1
yellow/yellow (Y/Z) Mounting plane 1
red/green (Y/Z) Mounting plane 1