Thermostat with digital display

Image for Thermostat with digital display from Schroff - North America
+ / - Hover over image to Zoom
  • Adjustment range from -50 to +100 °C (switch difference 0 ... 10 °C)
  • 3-character red segment display
  • Programmable (secured against unauthorised operation)
  • Display switchable from °C to °F

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Temperature control

Select product specifications before modifying or adding to project list or requesting a quote.

Voltage
 
Catalog Number Description Voltage Depth mm Height mm Width mm Qty Input voltage
Catalog Number Description Voltage Depth mm Height mm Width mm Qty Input voltage
Thermostat with digital display 230 VAC - - - - -
Thermostat with digital display 115 VAC - - - - -
frontpanel 1U, with cutout for thermostat, RAL 7021 - 59.0 35.0 76.0 1 piece 230.0
Frontpanel 1U, with cutout for thermostat, RAL 7035 - 59.0 35.0 76.0 1 piece 230.0
frontpanel 1U, with cutout for thermostat, anodized - 59.0 35.0 76.0 1 piece 230.0