Shelf telescopic (Universal Eurorack), full depth / recessed depth

Image for Shelf on the Universal frame, telescopic, reduced by 100 mm (Eurorack) from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • Load-carrying capacity: 50 kg
  • Fixing type: Telescopic slides suspended in cabinet uprights (shelf can be bolted on)

    Product family:

    Eurorack

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Shelves

    Accessory category:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
For Cabinet Width mm
Version
 
Catalog Number Qty For cabinet depth Eurorack For cabinet width Eurorack Description Description
Catalog Number Qty For cabinet depth Eurorack For cabinet width Eurorack Description Description
1 piece 600.0 600.0 Full depth St, 1.5 mm, RAL 7021, please order telescopic slides and T‐bar lock separately
1 piece 600.0 600.0 reduced (t-100) St, 1.5 mm, RAL 7021, please order telescopic slides and T‐bar lock separately
1 piece 800.0 600.0 reduced (t-100) -
1 piece 800.0 600.0 Full depth -
1 piece 600.0 800.0 Full depth -
1 piece 600.0 800.0 reduced (t-100) -
1 piece 800.0 800.0 Full depth -
1 piece 800.0 800.0 reduced (t-100) -