AIR FILTERED FAN FL 500 - AVAILABLE OUTSIDE USA

Image for AIR FILTERED FAN FL 500 - AVAILABLE OUTSIDE USA from Schroff - North America
+ / - Hover over image to Zoom
  • IP protection type IP 54, NEMA type 12
  • Airflow volume 480 m3/h
  • Easy conversion from pressure to suction operation
  • Simple clip-on mounting without tools (can additionally be bolted on)

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Filter fan

Select product specifications before modifying or adding to project list or requesting a quote.

Voltage
 
Catalog Number Fahrenheit Min. Fahrenheit Max. CFM Max Watts per °F Max Voltage
Catalog Number Fahrenheit Min. Fahrenheit Max. CFM Max Watts per °F Max Voltage
14 131 283 60715-15360715-153_Watts_per_°F_Max 115 VAC
14 131 283 60715-15260715-152_Watts_per_°F_Max 230 VAC