RackChiller In-Row Cooler, 300 mm (55 kW) / 600 mm (75 KW) width, 230/208 V

Image for RackChiller In-Row Cooler, 300 mm (55 kW) / 600 mm (75 KW) width, 230/208 V from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • In-Row air to water heat exchanger integrated into an enclosure (RAL 9005)
  • Water connection from the back top or bottom
  • Monitoring via Modbus or Ethernet interface
  • Control with internal and external sensors

Select product specifications before modifying or adding to project list or requesting a quote.

Voltage
Width mm
 
Catalog Number Height U Height mm Width mm Depth mm Description
Catalog Number Height U Height mm Width mm Depth mm Description
42 2000.0 300.0 1200.0 Cooler 230 V (European version)
42 2000.0 600.0 1200.0 Cooler 230 V (European version)
42 2000.0 300.0 1200.0 Cooler 208 V (US version)
42 2000.0 600.0 1200.0 Cooler 208 V (US version)