Door cooler with integrated air-water heat exchanger, RackChiller Rear Door

Image for RackChiller Rear Door Cooler with integrated air-water heat exchanger from Schroff - North America
+ / - Hover over image to Zoom
Other Views
  • Fanless solution, no noise, no additional power consumption, low maintenance
  • The optional water control set allows regulation of the water flow according to the actual heat load
  • Mounting frame allows the separation of heat exchanger and condensate management of the server rack removal
  • The rear room in the cabinet is fully available for wiring and power distribution
  • Easy to adapt to nVent cabinets and mounting kits for cabinets from other manufacturers
  • Modbus TCP and SNMP v2c interface

    Product family:

    Air to water heat exchanger

    Type:

    Cooling Elements

    Note:

    For trouble-free operation it is recommended to use the water connection set and the optional accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width mm
 
Catalog Number Height U Height mm Width mm Depth mm
Catalog Number Height U Height mm Width mm Depth mm
42 2000.0 600.0 336.0
42 2000.0 800.0 336.0
47 2200.0 600.0 336.0
47 2200.0 800.0 336.0
52 2450.0 600.0 336.0
52 2450.0 800.0 336.0