Close
CompactPCI Module to mount drive unit, with front panel, U profile, shielded HD 1 × 3 1/2", 3 U vertical
Technical Data
Height U | 3 |
Width HP | 8 |
Width B (HP) | 8 |
Delivery Comprises:
Item | Quantity | Description |
---|---|---|
1 | 1 | U profile front panel, AI, 2.5 mm, front anodised, rear iridescent green chromated; 2 alignment pins, stainless steel, pressed‐in |
2 | 1 | Side panel, plug‐in version, AI, 1.5 mm, chromated |
3 | 4 | Guide rail, PBT UL 94 V‑0, red |
4 | 1 | Assembly kit |
Accessories
Item | |||
---|---|---|---|
![]() |
Retention parts for drives | 21100-574 |
Add Item to Project List
![]() |
![]() |
Screws for drive units | 21100-712 |
Add Item to Project List
![]() |
![]() |
Screws for drive units | 21100-711 |
Add Item to Project List
![]() |
Connect With Us