Close
CompactPCI Module to mount drive unit, with front panel, U profile, shielded, for Slim Line CD/DVD, HD 1 x 2.5", 6 U vertical
Technical Data
h mm | 128.5 |
Width b mm | 18.0 |
Height U | 6 |
Width HP | 4 |
Width B (HP) | 4 |
Delivery Comprises:
Item | Quantity | Description |
---|---|---|
1 | 1 | U profile front panel, 6 U, 4 HP, with drive unit cut‐out, AI, 2.5 mm, front anodised, rear iridescent green chromated |
2 | 1 | Side panel, plug‐in version, AI, 1.5 mm, passivated |
3 | 4 | Guide rail, PBT, UL 94 V‑0, red |
4 | 1 | Assembly kit |
Accessories
Item | |||
---|---|---|---|
![]() |
Retention parts for drives | 21100-574 |
Add Item to Project List
![]() |
![]() |
Screws for drive units | 21100-712 |
Add Item to Project List
![]() |
![]() |
Screws for drive units | 21100-711 |
Add Item to Project List
![]() |
Connect With Us