Replacement filter for 19" fans

Image for Replacement filter for 19
+ / - Hover over image to Zoom

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    Fan unit, 19"

Select product specifications before modifying or adding to project list or requesting a quote.

 
Catalog Number Description Description Descripton
Catalog Number Description Description Descripton
19" pusher fans 2U with tangential fans - -
For 19" fans 1U with 3 fans - -
For 19" fans 1U with 6 fans - -
For 19" fan 1U with 6 fans - -
For 19" pusher fans 2U - -
For 19" pusher fans 3 U - -
- Filter mat G 2 PU 3 pieces
- Filter mat G 2 PU 3 pieces
- Filter mat G 2 PU 3 pieces
For 19" fan tray configurations with 12 fans Filter mat G 2 PU 3 pieces