C-Rail cable shell

Image for C-Rail cable shell from Schroff - North America
+ / - Hover over image to Zoom
  • For mounting of cables on C‐profiles and cable support rails

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Cable management

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
 
Catalog Number Description B mm
Catalog Number Description B mm
For cable bundle 18 ... 22 mm 26.0
For cable bundle 22 ... 26 mm 30.0
For cable bundle 26 ... 30 mm 34.0
For cable bundle 30 ... 34 mm 38.0
For cable bundle 34 ... 38 mm 45.0
For cable bundle 38 ... 42 mm 48.0
For cable bundle 42 ... 46 mm 51.0
For cable bundle 46 ... 50 mm 54.0