Cable Manager, horizontal

Image for Cable Manager, horizontal from Schroff - North America
+ / - Hover over image to Zoom
  • The cables are held with robust, rounded cable fingers
  • Simple to fit: clip in then screw down
  • Excellent horizontal cable ducting for large cable volumes
  • Versions for front and rear cable routing
  • 1 and 2 U versions
  • Quick access to cables (cover hinges upwards, downwards or comes off completely)
  • Optimal cabling from horizontal to vertical

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Cable management

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Configuration
 
Catalog Number Sub Product Description A in. Front Cross-Section Area sq. in. Front Cable Fill Rate 60 5e Cable 0.22-in. dia. Front Cable Fill Rate 60 6 Cable 0.25-in. dia. Front Cable Fill Rate 60 6A Cable 0.30-in. dia. Back Cross-Section Area sq. in. Back Cable Fill Rate 60 5e Cable 0.22-in. dia. Back Cable Fill Rate 60 6 Cable 0.25-in. dia. Back Cable Fill Rate 60 6A Cable 0.30-in. dia. Width mm Depth mm Height mm
Catalog Number Sub Product Description A in. Front Cross-Section Area sq. in. Front Cable Fill Rate 60 5e Cable 0.22-in. dia. Front Cable Fill Rate 60 6 Cable 0.25-in. dia. Front Cable Fill Rate 60 6A Cable 0.30-in. dia. Back Cross-Section Area sq. in. Back Cable Fill Rate 60 5e Cable 0.22-in. dia. Back Cable Fill Rate 60 6 Cable 0.25-in. dia. Back Cable Fill Rate 60 6A Cable 0.30-in. dia. Width mm Depth mm Height mm
CableTek™ Horizontal Cable Managers; 60% Cable Manager Fill Rate Double-Sided 3.50 13.2 208 161 112 14.1 223 172 119 483 229 + 152 88.9
CableTek™ Horizontal Cable Managers; 60% Cable Manager Fill Rate Single-Sided 3.50 13.2 208 161 112 - - - 483 152 88.9
CableTek™ Horizontal Cable Managers; 60% Cable Manager Fill Rate Single-Sided 1.75 4.2 66 57 35 - - - 483 152 44.5