19" shelf, telescopic (Varistar, Novastar, Eurorack), 70 kg

Image for 19
+ / - Hover over image to Zoom
Other Views
  • Width 553 mm
  • Static load-carrying capacity 70 kg

    Product family:

  • Eurorack
  • Varistar
  • Novastar
  • Accessory category:

    Mechanical Accessories

    Accessory category:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

Version
 
Catalog Number For cabinet width [mm] Color c mm w mm For cabinet depth mm Material xf mm d mm Description
Catalog Number For cabinet width [mm] Color c mm w mm For cabinet depth mm Material xf mm d mm Description
Varistar 600 mm, Novastar 535 mm RAL 7021 407.0 405.0 500.0 steel 33.0 382.0 full depth
Varistar 600 mm, Novastar 535 mm RAL 7021 407.0 405.0 500.0 steel 33.0 282.0 shortened by 100 mm