Reduced width depth member (Eurorack)

Image for Reduced width depth member (Eurorack) from Schroff - North America
+ / - Hover over image to Zoom
  • 19" plane off-set at least 75 mm from the front cabinet edge
  • 19" plane at least 110 mm from the front cabinet edge
  • St, 2.5 mm, zinc-plated, RAL 7021
  • Reduced-width depth member for 800 mm width

    Product family:

    Eurorack

    Note:

    Please order panel/slide mounts (2 pairs) separately

    Accessory category:

    Depth members

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
 
Catalog Number Qty For cabinet width mm Color For cabinet depth mm
Catalog Number Qty For cabinet width mm Color For cabinet depth mm
PU 2 pieces 800.0 RAL 7021 600.0
PU 2 pieces 800.0 RAL 7021 800.0