Frame (Varistar), Heavy-Duty, seismic

Image for Frame, Seismic Heavy-Duty, static load-carrying capacity 800 kg (Varistar) from Schroff - North America
+ / - Hover over image to Zoom
  • Stability against earthquakes to Bellcore Zone 4
  • Welded heavy-duty frame with 8 welded-on strengthening brackets, RAL 7021
  • Static load-carrying capacity 800 kg to IEC 61587‐1 and IEC 61587‐2
  • Dynamic load-carrying capacity 250 kg to IEC 61587‐2
  • St, 1.5 mm, zinc-plated, finish powder-coated

    Product family:

    Varistar

    Note:

    Please order attachments and components separately

    Accessory category:

    Frame

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
Height U
Width mm
 
Catalog Number Depth mm Height mm Width mm Qty Color Height U
Catalog Number Depth mm Height mm Width mm Qty Color Height U
600.0 1200.0 600.0 1 piece RAL 7021 24
800.0 1200.0 600.0 1 piece RAL 7021 24
600.0 1200.0 800.0 1 piece RAL 7021 24
800.0 1200.0 800.0 1 piece RAL 7021 24
600.0 1400.0 600.0 1 piece RAL 7021 29
800.0 1400.0 600.0 1 piece RAL 7021 29
600.0 1400.0 800.0 1 piece RAL 7021 29
800.0 1400.0 800.0 1 piece RAL 7021 29
600.0 1600.0 600.0 1 piece RAL 7021 33
800.0 1600.0 600.0 1 piece RAL 7021 33
600.0 1600.0 800.0 1 piece RAL 7021 33
800.0 1600.0 800.0 1 piece RAL 7021 33
600.0 1800.0 600.0 1 piece RAL 7021 38
800.0 1800.0 600.0 1 piece RAL 7021 38
600.0 1800.0 800.0 1 piece RAL 7021 38
800.0 1800.0 800.0 1 piece RAL 7021 38
600.0 2000.0 600.0 1 piece RAL 7021 42
800.0 2000.0 600.0 1 piece RAL 7021 42
600.0 2000.0 800.0 1 piece RAL 7021 42
800.0 2000.0 800.0 1 piece RAL 7021 42
600.0 2200.0 600.0 1 piece RAL 7021 47
800.0 2200.0 600.0 1 piece RAL 7021 47
600.0 2200.0 800.0 1 piece RAL 7021 47
800.0 2200.0 800.0 1 piece RAL 7021 47