EMC Connecting plate for shortened door/rear panel (Varistar)

Image for EMC connecting plate for short doors (Varistar) from Schroff - North America
+ / - Hover over image to Zoom
  • EMC
  • For recessed plate: Plate recessed by 40 mm
  • Protection class IP 55
  • Can be fitted top or bottom
  • As a flat plate or a recessed plate
  • Height 400 mm
  • Stainless steel, 1 mm

    Product family:

    Varistar

    Accessory category:

    Doors, shortened

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Color
Configuration
 
Catalog Number Height mm Width mm Qty Color
Catalog Number Height mm Width mm Qty Color
400.0 600.0 1 piece RAL 7021
400.0 800.0 1 piece RAL 7021
400.0 600.0 1 piece RAL 7021
400.0 800.0 1 piece RAL 7021
400.0 600.0 1 piece RAL 7035
400.0 800.0 1 piece RAL 7035
400.0 600.0 1 piece RAL 7035
400.0 800.0 1 piece RAL 7035