19" shelf, telescopic (Varistar), 30kg, full depth / recessed depth, RAL 7021 / RAL 7035

Image for 19
+ / - Hover over image to Zoom
Other Views
  • Static load-carrying capacity at full extension 30 kg
  • Hammer head perforation for fixing cable ties
  • Mounting height 1 U, for mounting on four 19" panel/slide mounts
  • Incl. telescopic slides

    Product family:

    Varistar

    Note:

    Mounting bracket for assembly of the telescopic slide on the frame please order separately

    Accessory category:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
Color
Version
 
Catalog Number Qty Color c mm w mm xf mm d mm Description For cabinet depth mm
Catalog Number Qty Color c mm w mm xf mm d mm Description For cabinet depth mm
1 piece RAL 7021 500.0 417.0 50.0 382.0 Shortened by 100 mm 600, 800
1 piece RAL 7035 500.0 417.0 50.0 382.0 Shortened by 100 mm 600, 800
1 piece RAL 7021 500.0 417.0 50.0 482.0 Full depth 600, 800
1 piece RAL 7035 500.0 417.0 50.0 482.0 Full depth 600, 800
1 piece RAL 7021 700.0 417.0 50.0 582.0 Shortened by 100 mm 800
1 piece RAL 7035 700.0 417.0 50.0 582.0 Shortened by 100 mm 800
1 piece RAL 7021 700.0 417.0 50.0 682.0 Fully depth 800
1 piece RAL 7035 700.0 417.0 50.0 682.0 Fully depth 800