Swing frame for cabinet width 600 mm (Varistar)

Image for Swing frame for cabinet width 600 mm (Varistar) from Schroff - North America
+ / - Hover over image to Zoom
  • For full height or partial-height mounting
  • Load-carrying capacity 150 kg
  • 120° hinge, square locks incl. 2 keys
  • Can accommodate 19" chassis and 19" subracks (max. depth 200 mm)
  • Color RAL 7021
  • Pivot point can be selected right or left

    Product family:

    Varistar

    Note:

    By aid of depth members 19" swing frames can be assembled directly on the cabinet frame or in depth-adjustable increments of 50 mm.

    Accessory category:

    Swing frame

    Max. mounting depth for swing frames:

    Slim-Line 220 mm, Heavy-Duty 200 mm

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Height mm
 
Catalog Number For cabinet height h1 h2 Width mm Qty
Catalog Number For cabinet height h1 h2 Width mm Qty
16 16.0 12.0 600.0 1 piece
24 24.0 21.0 600.0 1 piece
29 29.0 25.0 600.0 1 piece
30 33.0 30.0 600.0 1 piece
38 34.0 38.0 600.0 1 piece
42 42.0 39.0 600.0 1 piece
47 47.0 43.0 600.0 1 piece