Flush top cover (Novastar)

Image for Flush top cover (Novastar) from Schroff - North America
+ / - Hover over image to Zoom
  • RAL 7021
  • St, 1 mm
  • Incl. GND/earthing
  • Flush cover is laid into frame and does not protrude above it

    Product family:

    Novastar

    Note:

    Please order lifting eye separately if required

    Accessory category:

    Top covers

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
 
Catalog Number Width mm Qty For cabinet depth mm Description
Catalog Number Width mm Qty For cabinet depth mm Description
553.0 1 piece 500.0 St, 1 mm, RAL 7021, incl. GND/earthing
553.0 1 piece 600.0 St, 1 mm, RAL 7021, incl. GND/earthing
553.0 1 piece 800.0 St, 1 mm, RAL 7021, incl. GND/earthing
553.0 1 piece 900.0 St, 1 mm, RAL 7021, incl. GND/earthing
553.0 1 piece 1000.0 St, 1 mm, RAL 7021, incl. GND/earthing