Double door IP 20, perforated (Varistar), RAL 7021/RAL 7035

Image for Double door IP 20, perforated (Varistar), RAL 7021/RAL 7035 from Schroff - North America
+ / - Hover over image to Zoom
  • Opening angle 180°
  • St, 1.5 mm
  • Lever handle with push button, incl. earthing
  • Standard fitting, lock on right-hand door
  • Can be retrofitted with DIN profile half cylinder
  • Ingress protection class IP 20

    Product family:

    Varistar

    Note:

    Please order DIN profile half cylinder for lever handle separately

    Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Height U
Width mm
 
Catalog Number Height U Height mm Width mm For cabinet height Color Description For cabinet width mm Qty
Catalog Number Height U Height mm Width mm For cabinet height Color Description For cabinet width mm Qty
24 1200.0 600.0 24 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 600.0 1 piece
24 1200.0 600.0 24 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 600.0 1 piece
24 1200.0 800.0 24 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 800.0 1 piece
24 1200.0 800.0 24 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 800.0 1 piece
29 1400.0 600.0 29 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 600.0 1 piece
29 1400.0 600.0 29 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 600.0 1 piece
29 1400.0 800.0 29 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 800.0 1 piece
29 1400.0 800.0 29 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 800.0 1 piece
33 1600.0 600.0 33 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 600.0 1 piece
33 1600.0 600.0 33 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 600.0 1 piece
33 1600.0 800.0 33 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 800.0 1 piece
33 1600.0 800.0 33 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 800.0 1 piece
38 1800.0 600.0 38 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 600.0 1 piece
38 1800.0 600.0 38 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 600.0 1 piece
38 1800.0 800.0 38 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 800.0 1 piece
38 1800.0 800.0 38 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 800.0 1 piece
42 2000.0 600.0 42 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 600.0 1 piece
42 2000.0 800.0 42 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 800.0 1 piece
42 2000.0 600.0 42 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 600.0 1 piece
42 2000.0 600.0 42 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 600.0 1 piece
42 2000.0 800.0 42 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 800.0 1 piece
42 2000.0 800.0 42 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 800.0 1 piece
47 2200.0 600.0 47 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 600.0 1 piece
47 2200.0 800.0 47 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 800.0 1 piece
47 2200.0 600.0 47 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 600.0 1 piece
47 2200.0 600.0 47 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 600.0 1 piece
47 2200.0 800.0 47 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 800.0 1 piece
47 2200.0 800.0 47 RAL 7035 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 800.0 1 piece
52 2450.0 600.0 52 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 600.0 1 piece
52 2450.0 800.0 52 RAL 7021 St, 1.5 mm, opening angle 180°, lever handle with push button, incl. GND/earthing 800.0 1 piece