Cable panel (Eurorack)

Image for Cable panel (Eurorack) from Schroff - North America
+ / - Hover over image to Zoom
  • Cables are fixed in place with cable ties or Velcro
  • For mounting direct onto the frame, can be recessed with depth members

    Product family:

    Eurorack

    Accessory category:

    Cable management

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Height mm
Width mm
Color
 
Catalog Number Width mm Qty Description Description For cabinet height
Catalog Number Width mm Qty Description Description For cabinet height
150.0 PU 2 pieces RAL 7021 St, 1 mm, RAL 7021, with cut‐outs for cable ties or Velcro 38
150.0 PU 2 pieces RAL 7035 St, 1 mm, RAL 7035, with cut‐outs for cable ties or Velcro 38
250.0 PU 2 pieces RAL 7021 St, 1 mm, RAL 7021, with cut‐outs for cable ties or Velcro 38
250.0 PU 2 pieces RAL 7035 St, 1 mm, RAL 7035, with cut‐outs for cable ties or Velcro 38
150.0 PU 2 pieces RAL 7021 St, 1 mm, RAL 7021, with cut‐outs for cable ties or Velcro 43
150.0 PU 2 pieces RAL 7035 St, 1 mm, RAL 7035, with cut‐outs for cable ties or Velcro 43
250.0 PU 2 pieces RAL 7021 St, 1 mm, RAL 7021, with cut‐outs for cable ties or Velcro 43
250.0 PU 2 pieces RAL 7035 St, 1 mm, RAL 7035, with cut‐outs for cable ties or Velcro 43
150.0 PU 2 pieces RAL 7021 St, 1 mm, RAL 7021, with cut‐outs for cable ties or Velcro 47
150.0 PU 2 pieces RAL 7035 St, 1 mm, RAL 7035, with cut‐outs for cable ties or Velcro 47
250.0 PU 2 pieces RAL 7021 St, 1 mm, RAL 7021, with cut‐outs for cable ties or Velcro 47
250.0 PU 2 pieces RAL 7035 St, 1 mm, RAL 7035, with cut‐outs for cable ties or Velcro 47