Base plate for lateral cable ducting (Varistar)

Image for Base plate for lateral cable ducting (Varistar) from Schroff - North America
+ / - Hover over image to Zoom
  • The base plate is open at the side; the opening can be covered over with a brush strip (cabinet width 600 mm) or two brush strips (cabinet width 800 mm)
  • Perforated at front for better cooling

    Product family:

    Varistar

    Note:

    Please order brush strip separately

    Accessory category:

    Base / Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
 
Catalog Number Depth mm Qty Color Description Depth D mm
Catalog Number Depth mm Qty Color Description Depth D mm
600.0 1 piece RAL 7021 St, 1.5 mm, one brush strip opening on one side, please order brush strip separately -
800.0 1 piece RAL 7021 St, 1.5 mm, brush strip opening on both sides, please order brush strip separately 800.0
900.0 1 piece RAL 7021 - 900.0
1000.0 1 piece RAL 7021 - 1000.0
1100.0 1 piece RAL 7021 - 1100.0
1200.0 1 piece RAL 7021 - 1200.0