Base plate (Eurorack)

Image for Base plate (Eurorack) from Schroff - North America
+ / - Hover over image to Zoom
  • St, 1.5 mm
  • To cover the base opening, two parts
  • RAL 7021
  • Mounts on rack, overlaying

    Product family:

    Eurorack

    Note:

    two pieces necessary to cover the whole cabinet base

    Accessory category:

    Base / Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Catalog Number Depth mm Width mm Qty Depth D mm Description Description
Catalog Number Depth mm Width mm Qty Depth D mm Description Description
600.0 600.0 PU 2 pieces 600.0 RAL 7021 St, 1.5 mm, RAL 7021, two parts, mounting on frame
800.0 600.0 PU 2 pieces 800.0 RAL 7021 -
900.0 600.0 PU 2 pieces 900.0 RAL 7021 -
800.0 800.0 PU 2 pieces 800.0 RAL 7021 -