Door contact switch without cable

Image for Door contact switch without cable from Schroff - North America
+ / - Hover over image to Zoom
Other Views
Catalog Number:  20118-810
Back To Product
  • Door contact switch (without connection cable)

    Note:

    Please order bracket for installation of door switch (Varistar, Novastar, Eurorack) separately

    Accessory category:

    Electrical Accessories

    Accessory type:

    Door contact switch

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Switch contact 2 (1 normally open / 1 normally closed)
Connection Cage clamp
Mech. life 8 million cycles
Voltage [VAC] 240
Current 6 A
Protection type IP 66
Protection class Class II
Function 3.1 mm gap to adjust door switch position
Approvals CE, UL, CCC
Dimensions 31 x 33.5 x 76.05 mm

Delivery Comprises:

Item Quantity Description
1 1 Door contact switch (without connection lead)
2 1 PG screw fitting M20 x 1.5 for cable diameter 6 ... 12 mm
3 1 Assembly kit

Accessories

Item
Thmbnail Image Bracket for installation of door switch (Novastar), PU 1 kit 27230-275 Add Item to Project List add item to project list
Thmbnail Image Bracket for installation of door switch (Eurorack), PU 1 kit 23117-036 Add Item to Project List add item to project list
Thmbnail Image Bracket for installation of door switch (Varistar), PU 1 kit 23130-314 Add Item to Project List add item to project list