19'' cable tray 2 U

Image for 19'' cable tray 2 U from Schroff - North America
+ / - Hover over image to Zoom
  • Installation height 2 U
  • Load-carrying capacity 15 kg
  • Depth-adjustable in 25 mm increments, front protrusion min. 91 mm, max. 191 mm

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

Color
 
Catalog Number Color/Surface Width mm Depth mm
Catalog Number Color/Surface Width mm Depth mm
RAL 7021 430 450
RAL 7035 430 450