CompactPCI bridge, 32-bit, 33 MHz

Image for CompactPCI bridge, 32-bit, 33 MHz from Schroff - North America
+ / - Hover over image to Zoom
Other Views
Catalog Number:  23006-920
Back To Product
  • Schroff CompactPCI backplanes with system slot right are used as primary backplane
  • Bridges are designed for primary backplanes with system slot right; bridges for system slot left available on request
  • The 32-bit bridge is 33 MHz capable and the 64-bit bridge is 33/66 MHz capable
  • Bridge mounted on rear of backplane, hence no loss of slots
  • In accordance with: PICMG 2.6 CompactPCI Bridging Specification, PCI 2.1 PCI Local Bus Specification, Rev. 2.1
  • Very compact and low bridge shape, no interference with rear transition boards

    Note:

    32-bit system slot left on request 64-bit system slot left on request

    Specification:

    CompactPCI

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

System slot for System slot right BP's
Description 32-bit, 33 MHz Bridge