VMEbus J2 backplanes (3 U)

Image for VMEbus J2 backplanes (3 U) from Schroff - North America
+ / - Hover over image to Zoom
  • In accordance with ANSI/VITA 1-1994 VME64 standard
  • 3 U with J2 plane
  • Termination passive
  • Outstanding high-frequency noise suppression and very high MTBF values due to ceramic capacitors
  • Connection or isolation between the digital GND and chassis GND can be effected via the screw fittings
  • Multiple backplanes can be placed side by side without loss of slot space
  • Supply voltages can be provided via powerbugs (ring tag M4) or FASTONs

    Specification:

    VME

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Number of Slots
 
Catalog Number Height mm Number of slots Width mm Height U No. of layers
Catalog Number Height mm Number of slots Width mm Height U No. of layers
128.5 2 40.4 3 -
128.5 3 59.7 3 2
128.5 4 79.8 3 -
128.5 5 100.2 3 2
128.5 6 120.5 3 -
128.5 7 140.8 3 -
128.5 10 199.2 3 -
128.5 16 321.3 3 2
128.5 20 405.0 3 -
128.5 21 425.3 3 -